HUBBELL POWER SYSTEMS
Image of ADSF111B23812 Stud Connector, Aluminum
*Representative image
Image of ADSF111B23812 Stud Connector, Aluminum
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
+2
Image of ADSF111B23812 Stud Connector, Aluminum

Stud Connector, Aluminum

Brand: ANDERSON

Catalog ID: ADSF111B23812

Aluminum alloy stud connector is used to connect aluminum flat to aluminum or copper equipment stud.

  • Bolted Stud to Flat Connector
  • Stud Diameter/Thread: 1-1/8"-12
  • 3/8 inch NEMA B2 2-Hole Flat Pad
  • Contact surfaces are finished on both sides of the pad.
  • Material: Casting - 356-T6 aluminum alloy, Stud Mounting Hardware - aluminum alloy
  • Clamping bolts have hex-stops for one-wrench installation.
  • Contact sealant is factory installed in connector stud threads and is recommended for conductor installation.
  • To specify 90 degree connector, add suffix "90" to catalog number. Example: ADSF141D389012

General

Catalog Number

ADSF111B23812

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Number of Pad Holes

2

Number of Stud Threads

12

Product Type

Stud to Flat

Type

Stud to Flat

UPC

096359281931

Dimensions

Angle - Stud to Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Diameter - Stud

1.125 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

0.98 lb

Width - Pad

2 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Configuration

Number of Ground Braid Lug Holes

0

Number of Pad Holes

2

Number of Stud Threads

12