HUBBELL POWER SYSTEMS
Image of ADSF121C3812 Stud Connector, Aluminum

Stud Connector, Aluminum

Brand: ANDERSON

Catalog ID: ADSF121C3812

Aluminum alloy stud connector is used to connect aluminum flat to aluminum or copper equipment stud.

Aluminum alloy stud connector is used to connect aluminum flat to aluminum or copper equipment stud.

  • Bolted Stud to Flat Connector
  • Stud Diameter/Thread: 1-1/4"-12
  • 3/8 inch thick NEMA C 4-Hole Flat Pad
  • Contact surfaces are finished on both sides of the pad.
  • Material: Casting - 356-T6 aluminum alloy, Stud Mounting Hardware - aluminum alloy
  • Clamping bolts have hex-stops for one-wrench installation.
  • Contact sealant is factory installed in connector stud threads and is recommended for conductor installation.
  • To specify 90 degree connector, add suffix "90" to catalog number. Example: ADSF141D389012

General

Catalog Number

ADSF121C3812

EU RoHS Indicator

No

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Number of Stud Threads

12

Type

Stud to Flat

UPC

096359281962

Dimensions

Angle - Stud to Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Diameter - Stud

1.25 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

1.862 lb

Width - Pad

3 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Number of Stud Threads

12