HUBBELL POWER SYSTEMS
Stud Connector, Bolted Aluminum, Stud to Cable
Image of ADSC16712 Stud Connector, Bolted Aluminum, Stud to Cable
Image of ADSC16712 Stud Connector, Bolted Aluminum, Stud to Cable
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play

Stud Connector, Bolted Aluminum, Stud to Cable

Brand: ANDERSON

Catalog ID: ADSC16712

Bolted aluminum alloy stud connector is used to connect aluminum cable to aluminum or copper equipment stud.

  • Bolted Stud to Cable Connector
  • Stud Diameter/Thread: 1-3/4" - 12
  • Conductor Diameter Range: 0.563" - 0.744"
  • Conductor Ranges: 250 - 400 MCM AAC, 4/0 - 336.4 MCM ACSR
  • Material: Casting- 356-T6 Aluminum Alloy, Hardware- Aluminum Alloy
  • Clamping bolts have hex-stops for one-wrench installation.
  • Contact sealant is factory installed in connector stud threads and is recommended for conductor installation.
  • To specify 90 degree connector, insert "90" to catalog number. Example: ADSC11139012

General

Catalog Number

ADSC16712

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Number of Stud Threads

12

Product Type

Stud To Cable

Type

Stud to Cable

UPC

096359281849

Dimensions

Angle - Stud to Conductor

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Diameter - Stud

1.75 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

1.47 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brahma-203.2-16/19;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19

Conductor Diameter - Maximum

0.744 in

Conductor Diameter - Minimum

0.563 in

Conductor Diameter Range

0.563 - 0.744

Conductor Type

  • AAC
  • ACSR

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Configuration

Number of Ground Braid Lug Holes

0

Number of Stud Threads

12