HUBBELL POWER SYSTEMS
Stud Connector, Bolted Aluminum, Stud to Cable
Image of ADSC1679012 Stud Connector, Bolted Aluminum, Stud to Cable

Stud Connector, Bolted Aluminum, Stud to Cable

Brand: FARGO

Catalog ID: ADSC1679012

Bolted aluminum alloy stud connector is used to connect aluminum cable to aluminum or copper equipment stud.

Bolted aluminum alloy stud connector is used to connect aluminum cable to aluminum or copper equipment stud.

  • 90 Degree Bolted Stud to Cable Connector
  • Stud Diameter/Thread: 1-3/4" - 12
  • Conductor Diameter Range: 0.563" - 0.744"
  • Conductor Ranges: 250 - 400 MCM AAC, 4/0 - 336.4 MCM ACSR
  • Material: Casting- 356-T6 Aluminum Alloy, Hardware- Aluminum Alloy
  • Clamping bolts have hex-stops for one-wrench installation.
  • Contact sealant is factory installed in connector stud threads and is recommended for conductor installation.

General

Catalog Number

ADSC1679012

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Number of Stud Threads

12

Type

Stud to Cable

Dimensions

Angle - Stud to Conductor

90 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Diameter - Stud

1.75 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

1.8 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brahma-203.2-16/19;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19

Conductor Diameter - Maximum

0.744 in

Conductor Diameter - Minimum

0.563 in

Conductor Diameter Range

0.563 - 0.744

Conductor Type

  • AAC
  • ACSR

Configuration

Number of Ground Braid Lug Holes

0

Number of Stud Threads

12