
Brand: ANDERSON
Catalog ID: ADST141412
Aluminum alloy stud connector is used to connect aluminum tubing to aluminum or copper equipment stud.
Catalog Number
ADST141412
EU RoHS Indicator
No
Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Number of Stud Threads
12
Type
Stud to Tube
UPC
096359282150
Angle - Stud to Conductor
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Diameter - Stud
1.5 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
2.842 lb
Maximum Current Rating Amps Continuous
0
Conductor Type
Aluminum Bus
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Number of Ground Braid Lug Holes
0
Number of Stud Threads
12