HUBBELL POWER SYSTEMS
Stud Connector, Bolted Aluminum, Stud to Tube
Image of ADST14149012 Stud Connector, Bolted Aluminum, Stud to Tube

Stud Connector, Bolted Aluminum, Stud to Tube

Brand: ANDERSON

Catalog ID: ADST14149012

Aluminum alloy stud connector is used to connect aluminum tubing to aluminum or copper equipment stud.

  • Bolted Aluminum Stud to Tube
  • 90 degree
  • Stud Diameter/Thread: 1-1/2"-12 to 1-1/2" IPS/EHIPS Tube
  • Clamping bolts have hex-stops for one-wrench installation.
  • Material: Casting - 356-T6 aluminum alloy, Hardware - aluminum alloy,Contact sealant is factory installed in connector stud threads and is recommended for conductor installation.
  • To specify 90 degree connector, add "90" to catalog number. Example: ADST14209012

General

Catalog Number

ADST14149012

EU RoHS Indicator

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Number of Stud Threads

12

Type

Stud to Tube

UPC

096359476573

Dimensions

Angle - Stud to Conductor

90 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Diameter - Stud

1.5 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

2.842 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Configuration

Number of Ground Braid Lug Holes

0

Number of Stud Threads

12