Aluminum alloy stud connector is used to connect aluminum tubing to aluminum or copper equipment stud.
- Bolted Aluminum Stud to Tube
- Stud Diameter/Thread: 1-1/2"-12 to 2" IPS/EHIPS Tube
- Clamping bolts have hex-stops for one-wrench installation.
- Material: Casting - 356-T6 aluminum alloy, Hardware - aluminum alloy,Contact sealant is factory installed in connector stud threads and is recommended for conductor installation.
- To specify 90 degree connector, add "90" to catalog number. Example: ADST14209012