HUBBELL POWER SYSTEMS
Image of HDSF141D1212 Stud Connector, Bronze

Stud Connector, Bronze

Brand: ANDERSON

Catalog ID: HDSF141D1212

Bronze alloy stud connector for connecting copper flat pad to copper stud. Tongue holes have NEMA hole spacing with contact surface on both sides. Material: casting - bronze alloy, hardware - silicon bronze or stainless steel. To specify 90 deg connector, insert "90" into catalog number. Example: HDSF141338B9012.

Bronze alloy stud connector for connecting copper flat pad to copper stud. Tongue holes have NEMA hole spacing with contact surface on both sides. Material: casting - bronze alloy, hardware - silicon bronze or stainless steel. To specify 90 deg connector, insert "90" into catalog number. Example: HDSF141338B9012.

"To specify 90 degree connector, add “90” to catalog number. Example: HDSF141D129012"

General

Catalog Number

HDSF141D1212

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Material Type

Standard

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Number of Stud Threads

12

Type

Stud to Flat

UPC

096359315926

Dimensions

Angle - Stud to Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Diameter - Stud

1.5 in

Dimensions

4 in x 7.13 in x 0.5 in

Height

0.5 in

Length

4 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

5.227 lb

Width

7.13 in

Width - Pad

4 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Configuration

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Number of Stud Threads

12

Logistics

Carton Quantity

6