
Brand: ANDERSON
Catalog ID: HDSF16131212TP
Catalog Number
HDSF16131212TP
EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Number of Stud Threads
12
Type
Stud to Flat
UPC
096359316008
Angle - Stud to Pad
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Diameter - Stud
1.75 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
5.263 lb
Width - Pad
3 in
Maximum Current Rating Amps Continuous
0
EU RoHS Indicator
No
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Number of Stud Threads
12