
Brand: ANDERSON
Catalog ID: D2S1405012
Catalog Number
D2S1405012
EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Stainless & Galvanized Steel
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Number of Stud Threads
12
Type
Stud to Tube or Cable
UPC
096359299615
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Diameter - Stud
1.5 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
4.214 lb
Maximum Current Rating Amps Continuous
0
Conductor Diameter - Maximum
0.813 in
Conductor Diameter - Minimum
0.162 in
Conductor Diameter Range
0.162 - 0.813
Conductor Type
Copper
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Number of Ground Braid Lug Holes
0
Number of Stud Threads
12