HUBBELL POWER SYSTEMS
Image of D2S1610012 Stud Connector, Bronze

Stud Connector, Bronze

Brand: ANDERSON

Catalog ID: D2S1610012

Bronze alloy stud connector for connecting two copper cables or tubes to equipment stud. A wide range of cable or a limited range of tubing may accommodate straight or 90 degree connections. Clamping bolts have hex-stops for one-wrench installation.

  • "To specify 90 degree connector, insert “90” into catalog number. Example: DSC0602590163
  • All sizes furnished with reversible cable caps"

General

Catalog Number

D2S1610012

EU RoHS Indicator

No

Material

Bronze

Material - Clamping Hardware

Stainless & Galvanized Steel

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Number of Stud Threads

12

Type

Stud to Tube or Cable

UPC

096359299677

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Diameter - Stud

1.75 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

8.987 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Diameter - Maximum

1.152 in

Conductor Diameter - Minimum

0.258 in

Conductor Diameter Range

0.258 - 1.152

Conductor Type

Copper

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Number of Ground Braid Lug Holes

0

Number of Stud Threads

12