
Brand: ANDERSON
Catalog ID: DSTF111090G12
Catalog Number
DSTF111090G12
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Number of Stud Threads
12
Shunt Type
Braided Copper
Type
Studs
Angle - Stud to Conductor
90 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Diameter - Stud
1.125 in
Length - Coupling
0 in
Length Before Compression
0 in
Maximum Current Rating Amps Continuous
0
Conductor Type
Copper Bus
Number of Ground Braid Lug Holes
0
Number of Stud Threads
12