HUBBELL POWER SYSTEMS
Image of DSTF111290G12 Stud Connector, Bronze

Stud Connector, Bronze

Brand: ANDERSON

Catalog ID: DSTF111290G12

"Bolted Expansion Stud Connectors, Connecting Stud To Tube, Stud Dia./Thd.-1-1/2”-12,Tubing IPS-2-1/2”, Material: Castings-Bronze Alloy, Factory formed Laminated Shunts-Copper (Tinned Contacts),Hardware-Stainless Steel or Silicon Bronze"

0

General

Catalog Number

DSTF111290G12

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Number of Stud Threads

12

Shunt Type

Braided Copper

Type

Studs

Dimensions

Angle - Stud to Conductor

90 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Diameter - Stud

1.125 in

Length - Coupling

0 in

Length Before Compression

0 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Copper Bus

Configuration

Number of Ground Braid Lug Holes

0

Number of Stud Threads

12