
Brand: ANDERSON
Catalog ID: HDSF10123814
Catalog Number
HDSF10123814
EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Number of Pad Holes
2
Number of Stud Threads
14
Type
Stud to Flat
UPC
096359315636
Angle - Stud to Pad
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Diameter - Stud
1 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
3.038 lb
Width - Pad
2 in
Maximum Current Rating Amps Continuous
0
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Number of Ground Braid Lug Holes
0
Number of Pad Holes
2
Number of Stud Threads
14