
Brand: FARGO
Catalog ID: STT50
STT Super Top-Tie® are used in applications where the conductor is aligned to sit in the top groove of an ANSI C, F, J and many non-standard pin and post insulators (singleor double-support) or on ANSI 53-2 spool insulators (horizontal or vertical).
Application
Top Tie
Catalog Number
STT50
Color Code
Gray
EU RoHS Indicator
No
Insulator Throat Neck Type
C, F, J Neck & Spool
Material
Aluminum Clad Steel
Product Category
Ties
Series
SUPER TOP TIE™ Series
Type
Formed Wire
UPC
096359053439
Dimensions
14.500 in x 1.321 in x 2.086 in
Height
2.086 in
Length
14.5 in
Weight
.560 lb
Width
1.321 in
Conductor Diameter - Maximum
0.36
Conductor Diameter - Minimum
0.326
Conductor Diameter Range
0.326 - 0.36
Conductor Type
ACSR, AAC and AAAC
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
50
Pallet Quantity
1400