
Brand: FARGO
Catalog ID: STT100
STT Super Top-TieĀ® are used in applications where the conductor is aligned to sit in the top groove of an ANSI C, F, J and many non-standard pin and post insulators (singleor double-support) or on ANSI 53-2 spool insulators (horizontal or vertical).
Application
Top Tie
Catalog Number
STT100
Color Code
Green
EU RoHS Indicator
No
Insulator Throat Neck Type
C, F, J Neck & Spool
Material
Aluminum Clad Steel
Product Category
Ties
Series
SUPER TOP TIE⢠Series
Type
Formed Wire
UPC
096359053354
Dimensions
17.000 in x 1.321 in x 2.233 in
Height
2.233 in
Length
17 in
Weight
0.64 lb
Width
1.321 in
Conductor Diameter - Maximum
0.664
Conductor Diameter - Minimum
0.585
Conductor Diameter Range
0.585 - 0.664
Conductor Type
ACSR, AAC and AAAC
EU RoHS Indicator
No
Carton Quantity
50
Pallet Quantity
1050