HUBBELL POWER SYSTEMS
Image of H1990ST Super Voltage Proximity Tester 1 to 800kV
Image of H1990ST Super Voltage Proximity Tester 1 to 800kV
Buy America(n) Qualified

Super Voltage Proximity Tester 1 to 800kV

Brand: CHANCE Lineman Grade Tools

Catalog ID: H1990ST

Tester, 1- 800 kV Dual Range Super Voltage Detector

  • Non-contact unit reads field intensity to determine if line is energized or not
  • Must select range based on expected voltage
  • Separate Universal Adapter available

Lights blink and alarm sounds when placed in electrostatic field above trigger threshold. Five flashing red lights alert the operator. High-pitched tones also signal nearby personnel of present voltage that could be dangerous when applying temporary grounds or performing maintenance. Can be used to check overhead lines, in substations and around switchgear. Simply slips over the head of a standard 1-1⁄4"-diameter disconnect stick. Handy three-way switch permits selection of either the 1 - 100 kV or the 100 - 800 kV range for circuit being tested. Turns off unit to save the battery when not in use. 9-Volt alkaline battery readily installs by removing two knurl-head screws and sliding off the instrument cover. Test button checks both the battery and the tester. Depressing button activates signal circuits, sounding the tone and lighting the alarm lamps if the battery is good and unit operable.

Product details

General

Catalog Number

H1990ST

UPC

096359039679

Dimensions

Weight

4.7 lb

WeightMetric

2.1 kg

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

36

Standard Package

1

Resources and downloads