
Brand: ANDERSON
Catalog ID: GWB1S
Designed to be used with varying suspension clamps.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GWB1S
Material - Clamp
Ductile Iron
Material - Hardware
Galvanized Steel
Material Type
Standard
Number of Bolt Holes
0
Product Category
Bracket
Strength Rating - Ultimate Body
5000 lb
UPC
096359314059
Actual Clamp Strand Diameter Range
0 in
Clamping - Maximum
0 in
Clamping - Minimum
0 in
Clevis Opening
0 in
Diameter - Bolt
0 in
Diameter - Clamping Hardware
0 in
Diameter - Clevis Pin
0 in
Diameter - Lag Screw - Maximum
0.5 in
Diameter - Mounting Bolt - Maximum
0.75 in
Diameter - Pin
0 in
Dimensions
5.5 in x 4 in x 4 in
Height
4 in
Length
5.5 in
Length - Pin
0 in
Mounting Bolt Spacing
3.31 in
Nominal Guy Wire Size
0 in
Weight
2.45 lb
Width
4 in
Conductor Diameter - Maximum
0 in
Assembly Rating (Ultimate)
0 lb
Bolt Installation Torque (Recommended)
0 ft-lbs
Strength Rating - Ultimate Body
5000 lb
Number of Bolt Holes
0
Pallet Quantity
540