
Brand: Chance
Catalog ID: 1101
The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.
Catalog Number
1101
Coating
Galvanized, ASTM A-153
Material
Steel
UPC
096359068150
Dimensions
6 x 1 in x 3.6 in
Distance From Pole
N/A
Height
3.6 in
Length
6
Weight
0.68 lb
Width
1 in
Carton Quantity
50
Pallet Quantity
2250