HUBBELL POWER SYSTEMS
Support Pole (Trolley Pole), 12 ft (3.6 m), 2.5 in (63 mm) diameter
Image of H4721112 Support Pole (Trolley Pole), 12 ft (3.6 m), 2.5 in (63 mm) diameter

Support Pole (Trolley Pole), 12 ft (3.6 m), 2.5 in (63 mm) diameter

Brand: CHANCE Lineman Grade Tools

Catalog ID: H4721112

These 2.5" diameterEpoxiglas® poles are used to brace either the heavy duty or medium duty Swivel Booms in a tripod arrangement. They are anchored to the steel tower with tower type saddles (M4742-3 and M4741-3). This same tool is also used as the horizontal member for trolley pole changeouts of suspension insulators.

  • 2-1/2” diameterEpoxiglas® poles are used to brace either heavy-duty or medium-duty Swivel Booms in tripod
  • Poles are anchored to steel tower with tower-type saddles (M4742 and M47413)

General

Catalog Number

H4721112

EU RoHS Indicator

No

Type

Boom

UPC

096359040828

Dimensions

Length

155 in

Weight

18.1 lb

Weight Metric

8.2 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No