
Brand: Hubbell Power Systems
Catalog ID: 228ICS
Catalog Number
228ICS
Series
Sure-Break⢠Series
Type
Insulating Cap
UPC
096359723929
Dimensions
7.88 in x 3.07 in x 3.07 in
Height
3.07 in
Length
7.88 in
Width
3.07 in
AC Withstand Voltage (1 min)
45 kV
Amperage Rating
200 A
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21.5 kV
Current Rating
200 A
kV Class
25 kV
Pallet Quantity
384
Standard Package
20