HUBBELL POWER SYSTEMS
Sure-Direct™ Series, 35 kV Class 600 A Deadbreak Elbow Arrester (27 kV MCOV)
Image of 635EDA270 Sure-Direct™ Series, 35 kV Class 600 A Deadbreak Elbow Arrester (27 kV MCOV)

Sure-Direct™ Series, 35 kV Class 600 A Deadbreak Elbow Arrester (27 kV MCOV)

Brand: Hubbell Power Systems

Catalog ID: 635EDA270

DEADBREAK ELBOW ARRESTER, 35KV, 600 A, 27 MCOV, Mates with IEEE Std. 386, Interface 13. Sure-Direct™

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. C62.11. Section 8.1 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

635EDA270

Grounding Style

36 in Line Lead

Series

Sure-Direct™ Series

Type

Underground Arresters

UPC

096359809357

Dimensions

Dimensions

10.00 in x 3.65 in x 16.50 in

Height

16.5 in

Length

10 in

Width

3.65 in

Electrical Ratings

Duty Cycle

33 kV

kV Class

35 kV

Maximum Discharge Voltage

  • 107.6 kV @ 1.5 kA
  • 92.2 kV @ 3 kA
  • 98.3 kV @ 5 kA
  • 110.7 kV @ 10 kA
  • 127.9 kV @ 20 kA
  • 159.8 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

77.5 kV

MCOV

27 kV

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

64

Standard Package

1