HUBBELL POWER SYSTEMS
Image of AAC104N Suspension Clamp, Angle
Image of AAC104N Suspension Clamp, Angle
Buy America(n) Qualified

Suspension Clamp, Angle

Brand: ANDERSON

Catalog ID: AAC104N

Intended for angle construction with AAC, ACSR, or AAAC conductors.

Intended for angle construction with AAC, ACSR, or AAAC conductors.

  • Angle Suspension Clamp
  • Clamping Range: 0.500 - 1.100 inches
  • Ultimate strength is 12,000 lbs.
  • 60° maximum take-off angle
  • Sockets and clevises can be supplied by adding "S" or "C" to catalog number. Ex: AAC10490S
  • Material: Body and Keeper - 356-T6 aluminum alloy, Hardware - galvanized steel, Cotter Pin - #302 stainless steel
  • Recommended torque on 1/2" J-bolts: 300 in.-lbs.
  • Not recommended for copper or Copperweld cables.

Product details

General

Bolt Installation Torque (Recommended)

300 in-lbs

Catalog Number

AAC104N

Fitting Type

None

Material - Clamp

Aluminum

Material - Hardware

Galvanized Steel

Material - Pin

Stainless Steel

Material - Pin (Cotter)

Stainless Steel

Material - Socket and Clevis

Galvanized Ductile Iron

Product Category

Suspension Clamp

Strength Rating - Ultimate Body

12000 lb

Type

Standard Voltage Suspension Clamps

UPC

096359278603

Dimensions

Angle - Take-Off Maximum

60 °

Clamping - Maximum

1.1 in

Clamping - Minimum

0.5 in

Clevis Opening

0.6875 in

Diameter - Clevis Pin

0.625 in

Height

4.125 in

Length

5.25 in

Weight

2.48 lb

Electrical Ratings

Voltage Application

Standard

Conductor Related

Clamping Range

0.5- 1.1

Conductor Compatibility

ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Parakeet-556.5-24/7;ACSR-Dove-556.5-26/7;ACSR-Eagle-556.5-30/7;ACSR-Peacock-605-24/7;ACSR-Squab-605-26/7;ACSR-Teal-605-30/19;ACSR-Kingbird-636-18/1;ACSR-Swift-636-36/1;ACSR-Rook-636-24/7;ACSR-Grosbeak-636-26/7;ACSR-Egret-636-30/19;ACSR-Flamingo-666.6-24/7;ACSR-Gannet-666.6-26/7;ACSR-Stilt-715.5-24/7;ACSR-Starling-715.5-26/7;ACSR-Redwing-715.5-30/19;ACSR-Coot-795-36/1;ACSR-Cuckoo-795-24/7;ACSR-Tern-795-45/7;ACSR-Condor-795-54/7;ACSR-Brahma-203.2-16/19;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37;AAC-Orchid-636-37;AAC-Flag-700-61;AAC-Violet-715.5-37;AAC-Nasturtium-715.5-61;AAC-Cattail-750-61;AAC-Arbutus-795-37;AAC-Lilac-795-61;AAC-Cockscomb-900-37;AAC-Snapdragon-900-61;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18;ACAR-653.1-12/7;ACAR-739.8-18/19;ACAR-853.7-30/7

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

540

Resources and downloads