
Brand: ANDERSON
Catalog ID: HAST2139N
The HAST2 is made with double groove keeper to accommodate twin conductor.
Bolt Installation Torque (Recommended)
480 in-lbs
Catalog Number
HAST2139N
EU RoHS Indicator
No
Fitting Type
None
Material - Clamp
Aluminum
Material - Hardware
Galvanized Steel
Material - Pin
Stainless Steel
Material - Pin (Cotter)
Stainless Steel
Material Type
Non-Standard
Product Category
Suspension Clamp
Strength Rating - Ultimate Body
25000 lb
Type
Standard Voltage/T2 Suspension Clamps
UPC
096359315254
Angle - Take-Off Maximum
22.5 °
Clamping - Maximum
0.642 in
Clamping - Minimum
0.522 in
Clevis Opening
1.63 in
Diameter - Clevis Pin
0.625 in
Height
3 in
Length
8.875 in
Weight
3.3 lb
Voltage Application
Standard
Clamping Range
0.522- 0.642
Conductor Compatibility
ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
480 in-lbs
Strength Rating - Ultimate Body
25000 lb
Pallet Quantity
200