
Brand: ANDERSON
Catalog ID: HAST2182C
The HAST2 is made with double groove keeper to accommodate twin conductor.
Bolt Installation Torque (Recommended)
480 in-lbs
Catalog Number
HAST2182C
Fitting Type
Clevis
Material - Clamp
Aluminum
Material - Hardware
Galvanized Steel
Material - Pin
Stainless Steel
Material - Pin (Cotter)
Stainless Steel
Material - Socket and Clevis
Galvanized Ductile Iron
Material Type
Non-Standard
Product Category
Suspension Clamp
Strength Rating - Ultimate Body
25000 lb
Type
Standard Voltage/T2 Suspension Clamps
Angle - Take-Off Maximum
25 °
Clamping - Maximum
0.814 in
Clamping - Minimum
0.684 in
Clevis Opening
2.06 in
Diameter - Clevis Pin
0.625 in
Height
3.25 in
Length
10 in
Weight
6.1 lb
Voltage Application
Standard
Clamping Range
0.684- 0.814
Conductor Compatibility
ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Brahma-203.2-16/19;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18
Bolt Installation Torque (Recommended)
480 in-lbs
Strength Rating - Ultimate Body
25000 lb