Brand: ANDERSON
Catalog ID: HAST2252S
The HAST2 is made with double groove keeper to accommodate twin conductor.
Bolt Installation Torque (Recommended)
720 in-lbs
Catalog Number
HAST2252S
EU RoHS Indicator
No
Fitting Type
Socket
Material - Clamp
Aluminum
Material - Hardware
Galvanized Steel
Material - Pin
Stainless Steel
Material - Pin (Cotter)
Stainless Steel
Material - Socket and Clevis
Galvanized Ductile Iron
Product Category
Suspension Clamp
Strength Rating - Ultimate Body
30000 lb
Type
Standard Voltage/T2 Suspension Clamps
UPC
096359372677
Angle - Take-Off Maximum
17.5 °
Clamping - Maximum
1.165 in
Clamping - Minimum
0.977 in
Clevis Opening
2.68 in
Diameter - Clevis Pin
0.625 in
Height
4.25 in
Length
12 in
Weight
12.475 lb
Voltage Application
Standard
Clamping Range
0.977- 1.165
Conductor Compatibility
ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Teal-605-30/19;ACSR-Rook-636-24/7;ACSR-Grosbeak-636-26/7;ACSR-Egret-636-30/19;ACSR-Flamingo-666.6-24/7;ACSR-Gannet-666.6-26/7;ACSR-Stilt-715.5-24/7;ACSR-Starling-715.5-26/7;ACSR-Redwing-715.5-30/19;ACSR-Coot-795-36/1;ACSR-Cuckoo-795-24/7;ACSR-Drake-795-26/7;ACSR-Tern-795-45/7;ACSR-Condor-795-54/7;ACSR-Mallard-795-30/19;ACSR-Ruddy-900-45/7;ACSR-Canary-900-54/7;ACSR-Rail-954-45/7;ACSR-Brahma-203.2-16/19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cattail-750-61;AAC-Arbutus-795-37;AAC-Lilac-795-61;AAC-Cockscomb-900-37;AAC-Snapdragon-900-61;AAC-Magnolia-954-37;AAC-Goldenrod-954-61;AAC-Camellia-1000-61;ACAR-739.8-18/19;ACAR-853.7-30/7;ACAR-1024.5-30/7
Buy America(n) Qualified
Contact Manufacturer
Pallet Quantity
90