HUBBELL POWER SYSTEMS
Image of HAST2204N Suspension Clamp, Double Groove, Bolted Aluminum

Suspension Clamp, Double Groove, Bolted Aluminum

Brand: ANDERSON

Catalog ID: HAST2204N

Made with double groove keeper to accommodate twin conductor. For standard voltage application with all aluminum, ACSR, or aluminum alloy conductor. Maximum conductor temperature 130 C.

The HAST2 is made with double groove keeper to accommodate twin conductor.

  • "Bolt and nut may be substituted for clevis pin by adding suffix "BNK" to catalog number
  • The clevis bolt and clevis pin are the same diameter"

General

Bolt Installation Torque (Recommended)

480 in-lbs

Catalog Number

HAST2204N

Fitting Type

None

Material - Clamp

Aluminum

Material - Hardware

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Product Category

Suspension Clamp

Strength Rating - Ultimate Body

25000 lb

Type

Standard Voltage/T2 Suspension Clamps

UPC

096359529972

Dimensions

Angle - Take-Off Maximum

20.5 °

Clamping - Maximum

0.927 in

Clamping - Minimum

0.858 in

Clevis Opening

2.17 in

Diameter - Clevis Pin

0.625 in

Height

3.53 in

Length

10.5 in

Weight

4.9 lb

Electrical Ratings

Voltage Application

Standard

Conductor Related

Clamping Range

0.858- 0.927

Force Related

Bolt Installation Torque (Recommended)

480 in-lbs

Strength Rating - Ultimate Body

25000 lb

Logistics

Carton Quantity

10

Pallet Quantity

180