
Brand: ANDERSON
Catalog ID: HAST2204C
The HAST2 is made with double groove keeper to accommodate twin conductor.
Bolt Installation Torque (Recommended)
480 in-lbs
Catalog Number
HAST2204C
Fitting Type
Socket
Material - Clamp
Aluminum
Material - Hardware
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Material - Socket and Clevis
Galvanized Ductile Iron
Product Category
Suspension Clamp
Strength Rating - Ultimate Body
25000 lb
Type
Standard Voltage/T2 Suspension Clamps
UPC
096359662334
Angle - Take-Off Maximum
20.5 °
Clamping - Maximum
0.927 in
Clamping - Minimum
0.858 in
Clevis Opening
2.17 in
Diameter - Clevis Pin
0.625 in
Height
3.53 in
Length
10.5 in
Weight
6.6 lb
Voltage Application
Standard
Clamping Range
0.858- 0.927
Bolt Installation Torque (Recommended)
480 in-lbs
Strength Rating - Ultimate Body
25000 lb
Pallet Quantity
180