Brand: ANDERSON
Catalog ID: CFSHT182C
Designed for use on extra-high voltage transmission lines. Corona and RIV are controlled through the design of the clamp, thus eliminating the need for control rings. Type CFSHT is designed for use on conductors operating at continuous temperatures up to 250° C. Armor rods or line guards required on conductors with continuous temperatures exceeding 200° C. Material: clamp body - high-temperature aluminum alloy, keeper - aluminum alloy, hardware - galvanized steel, socket and clevis - galvanized ductile iron, cotter pin - stainless steel, grommet - neoprene.
Bolt Installation Torque (Recommended)
480 in-lbs
Catalog Number
CFSHT182C
Fitting Type
Clevis
Material - Clamp
High Temperature Aluminum Alloy
Material - Hardware
Galvanized Steel
Material - Pin
Stainless Steel
Material - Pin (Cotter)
Stainless Steel
Material - Socket and Clevis
Galvanized Ductile Iron
Material Type
Non-Standard
Product Category
Suspension Clamp
Strength Rating - Ultimate Body
25000 lb
Type
EHV/Hi-Temp Suspension Clamps
U-Bolts
1/2 in
UPC
096359520597
Angle - Take-Off Maximum
17.5 °
Clamping - Maximum
1.82 in
Clamping - Minimum
1.55 in
Clevis Opening
2.3125 in
Diameter - Clevis Pin
0.625 in
Height
3.34375 in
Length
10.1875 in
Weight
9 lb
Voltage Application
EHV
Clamping Range
1.55- 1.82
Conductor Compatibility
ACSS-Teal-605-30/19;ACSS-Rook-636-24/7;ACSS-Grosbeak-636-26/7;ACSS-Egret-636-30/19;ACSS-Flamingo-666.6-24/7;ACSS-Gannet-666.6-26/7;ACSS-Stilt-715.5-24/7;ACSS-Starling-715.5-26/7;ACSS-Redwing-715.5-30/19;ACSS-Cuckoo-795-24/7;ACSS-Drake-795-26/7;ACSS-Tern-795-45/7;ACSS-Condor-795-54/7;ACSS-Mallard-795-30/19;ACSS-Ruddy-900-45/7;ACSS-Canary-900-54/7;ACSS-Rail-954-45/7;ACSS-Cardinal-954-54/7
Bolt Installation Torque (Recommended)
480 in-lbs
Strength Rating - Ultimate Body
25000 lb
Carton Quantity
6
Pallet Quantity
180