HUBBELL POWER SYSTEMS
Image of CFSHT182S Suspension Clamp

Suspension Clamp

Brand: ANDERSON

Catalog ID: CFSHT182S

Designed for use on extra-high voltage transmission lines. Corona and RIV are controlled through the design of the clamp, thus eliminating the need for control rings. Type CFSHT is designed for use on conductors operating at continuous temperatures up to 250° C. Armor rods or line guards required on conductors with continuous temperatures exceeding 200° C. Material: clamp body - high-temperature aluminum alloy, keeper - aluminum alloy, hardware - galvanized steel, socket and clevis - galvanized ductile iron, cotter pin - stainless steel, grommet - neoprene.

Designed for use on extra-high voltage transmission lines. Corona and RIV are controlled through the design of the clamp, thus eliminating the need for control rings. Type CFSHT is designed for use on conductors operating at continuous temperatures up to 250° C. Armor rods or line guards required on conductors with continuous temperatures exceeding 200° C. Material: clamp body - high-temperature aluminum alloy, keeper - aluminum alloy, hardware - galvanized steel, socket and clevis - galvanized ductile iron, cotter pin - stainless steel, grommet - neoprene.

Corona and RIV are controlled through the design of the clamp, thus eliminating the need for control rings.

General

Bolt Installation Torque (Recommended)

480 in-lbs

Catalog Number

CFSHT182S

Fitting Type

Socket

Material - Clamp

High Temperature Aluminum Alloy

Material - Hardware

Galvanized Steel

Material - Pin

Stainless Steel

Material - Pin (Cotter)

Stainless Steel

Material - Socket and Clevis

Galvanized Ductile Iron

Material Type

Non-Standard

Product Category

Suspension Clamp

Strength Rating - Ultimate Body

30000 lb

Type

EHV/Hi-Temp Suspension Clamps

U-Bolts

1/2 in

UPC

096359362630

Dimensions

Angle - Take-Off Maximum

17.5 °

Clamping - Maximum

1.82 in

Clamping - Minimum

1.55 in

Clevis Opening

2.3125 in

Diameter - Clevis Pin

0.625 in

Height

3.34375 in

Length

10.1875 in

Weight

7.35 lb

Electrical Ratings

Voltage Application

EHV

Conductor Related

Clamping Range

1.55- 1.82

Conductor Compatibility

ACSS-Teal-605-30/19;ACSS-Rook-636-24/7;ACSS-Grosbeak-636-26/7;ACSS-Egret-636-30/19;ACSS-Flamingo-666.6-24/7;ACSS-Gannet-666.6-26/7;ACSS-Stilt-715.5-24/7;ACSS-Starling-715.5-26/7;ACSS-Redwing-715.5-30/19;ACSS-Cuckoo-795-24/7;ACSS-Drake-795-26/7;ACSS-Tern-795-45/7;ACSS-Condor-795-54/7;ACSS-Mallard-795-30/19;ACSS-Ruddy-900-45/7;ACSS-Canary-900-54/7;ACSS-Rail-954-45/7;ACSS-Cardinal-954-54/7

Force Related

Bolt Installation Torque (Recommended)

480 in-lbs

Strength Rating - Ultimate Body

30000 lb

Logistics

Pallet Quantity

288