HUBBELL POWER SYSTEMS
Image of 828602000 Suspension Clamp

Suspension Clamp

Brand: ANDERSON

Catalog ID: 828602000

The 814/828 large angle suspension clamps are designed for use in angle construction with galvanized steel overhead ground wire or copper and Copperweld® phase wire. Magnetic induction heating will occur. Clamping Range: Small Groove - 0.162-0.250", Large Groove-0.250-0.600".

  • Ultimate Strength is 7,000 lbs (31kN)
  • Clamping Range: Small Groove - 0.162-0.250", Large Groove-0.250-0.600"
  • 60° Max Take-Off Angle
  • Material: Body and Keeper-Galvanized Ductile Iron, Hardware-Galvanized Steel, Cotter Pin-Stainless Steel, Grommet-Neoprene
  • The 828 series contains a rotated clevis.
  • Recommended torque on 1/2" bolt - 480 in-lb.

General

Bolt Installation Torque (Recommended)

480 in-lbs

Catalog Number

828602000

Fitting Type

None

Material - Clamp

Ductile Iron

Material - Hardware

Galvanized Steel

Material - Pin

Stainless Steel

Material - Pin (Cotter)

Stainless Steel

Material - Socket and Clevis

Galvanized Ductile Iron

Material Type

Standard

Product Category

Suspension Clamp

Strength Rating - Ultimate Body

7000 lb

Type

Ground Wire Suspension Clamps

UPC

096359252412

Dimensions

Angle - Take-Off Maximum

60 °

Clevis Opening

0.6875 in

Diameter - Clevis Pin

0.625 in

Dimensions

4.188 in x 4.313 in x 2.125 in

Height

2.125 in

Length

4.188 in

Weight

1.52 lb

Width

4.313 in

Electrical Ratings

Voltage Application

Ground Wire

Force Related

Bolt Installation Torque (Recommended)

480 in-lbs

Strength Rating - Ultimate Body

7000 lb

Logistics

Pallet Quantity

900