
Brand: ANDERSON
Catalog ID: HAC147N
High angle clamps are used for standard voltage angle construction with all aluminum, ACSR, or alluminum alloy conductors
Bolt Installation Torque (Recommended)
480 in-lbs
Catalog Number
HAC147N
EU RoHS Indicator
No
Fitting Type
None
Material - Clamp
Aluminum
Material - Hardware
Galvanized Steel
Material - Pin
Stainless Steel
Material - Pin (Cotter)
Stainless Steel
Material Type
Non-Standard
Product Category
Suspension Clamp
Strength Rating - Ultimate Body
35000 lb
Type
Standard Voltage Suspension Clamps
U-Bolts
1/2 in
UPC
096359314660
Angle - Take-Off Maximum
35 °
Clamping - Maximum
1.47 in
Clamping - Minimum
1.25 in
Clevis Opening
1.6875 in
Diameter - Clevis Pin
0.625 in
Height
3.25 in
Length
9.75 in
Weight
4 lb
Voltage Application
Standard
Clamping Range
1.25- 1.47
Conductor Compatibility
ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Parakeet-556.5-24/7;ACSR-Dove-556.5-26/7;ACSR-Eagle-556.5-30/7;ACSR-Peacock-605-24/7;ACSR-Squab-605-26/7;ACSR-Kingbird-636-18/1;ACSR-Swift-636-36/1;ACSR-Bluejay-1113-45/7;ACSR-Finch-1113-54/19;ACSR-Bunting-1192.5-45/7;ACSR-Grackle-1192.5-54/19;ACSR-Bittern-1272-45/7;ACSR-Pheasant-1272-54/19;ACSR-Dipper-1351.5-45/7;ACSR-Martin-1351.5-54/19;ACSR-Bobolink-1431-45/7;ACSR-Plover-1431-54/19;ACSR-Nuthatch-1510.5-45/7;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37;AAC-Orchid-636-37;AAC-Flag-700-61;AAC-Hawthorn-1192.5-61;AAC-Narcissus-1272-61;AAC-Columbine-1351.5-61;AAC-Carnation-1431-61;AAC-Gladiolus-1510.5-61;AAC-Coreopsis-1590-61;ACAR-653.1-12/7
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
480 in-lbs
Strength Rating - Ultimate Body
35000 lb
Pallet Quantity
216