HUBBELL POWER SYSTEMS
Image of HAC182S Suspension Clamp
Image of HAC182S Suspension Clamp

Suspension Clamp

Brand: ANDERSON

Catalog ID: HAC182S

For standard voltage angle construction with all aluminum, ACSR, or alluminum alloy conductors. See catalog reference section for maximum conductor temperature guidelines. Recommended for torque on U-Bolts: 1/2" - 480 in-lb; 5/8" - 720 in-lb

High angle clamps are used for standard voltage angle construction with all aluminum, ACSR, or alluminum alloy conductors

  • "Bolt and nut may be substituted for clevis pin by adding suffix "BNK" to catalog number
  • The clevis bolt and clevis pin are the same diameter
  • "S" suffix indicates the suspension clamp will contain the clevis eye SA1613"

General

Bolt Installation Torque (Recommended)

480 in-lbs

Catalog Number

HAC182S

Fitting Type

Socket

Material - Clamp

Aluminum

Material - Hardware

Galvanized Steel

Material - Pin

Stainless Steel

Material - Pin (Cotter)

Stainless Steel

Material - Socket and Clevis

Galvanized Ductile Iron

Material Type

Non-Standard

Product Category

Suspension Clamp

Product Type

Standard Voltage/Angle

Strength Rating - Ultimate Body

30000 lb

Type

Standard Voltage Suspension Clamps

U-Bolts

1/2 in

UPC

096359314691

Dimensions

Angle - Take-Off Maximum

35 °

Clamping - Maximum

1.82 in

Clamping - Minimum

1.55 in

Clevis Opening

2.03125 in

Diameter - Clevis Pin

0.75 in

Height

3.5 in

Length

10.125 in

Weight

8.166 lb

Electrical Ratings

Voltage Application

Standard

Conductor Related

Clamping Range

1.55- 1.82

Conductor Compatibility

ACSR-Teal-605-30/19;ACSR-Rook-636-24/7;ACSR-Grosbeak-636-26/7;ACSR-Egret-636-30/19;ACSR-Flamingo-666.6-24/7;ACSR-Gannet-666.6-26/7;ACSR-Stilt-715.5-24/7;ACSR-Starling-715.5-26/7;ACSR-Redwing-715.5-30/19;ACSR-Coot-795-36/1;ACSR-Cuckoo-795-24/7;ACSR-Drake-795-26/7;ACSR-Tern-795-45/7;ACSR-Condor-795-54/7;ACSR-Mallard-795-30/19;ACSR-Ruddy-900-45/7;ACSR-Canary-900-54/7;ACSR-Rail-954-45/7;ACSR-Cardinal-954-54/7;ACSR-Chukar-1780-84/19;ACSR-Bluebird-2156-84/19;ACSR-Kiwi-2167-72/7;ACSR-Thrasher-2312-76/19;AAC-Cattail-750-61;AAC-Arbutus-795-37;AAC-Lilac-795-61;AAC-Cockscomb-900-37;AAC-Snapdragon-900-61;AAC-Magnolia-954-37;AAC-Goldenrod-954-61;AAC-Camellia-1000-61;AAC-Bluebell-1033.5-37;AAC-Larkspur-1033.5-61;AAC-Cowslip-2000-91;ACAR-739.8-18/19;ACAR-853.7-30/7;ACAR-1024.5-30/7;ACAR-1933-42/19

Force Related

Bolt Installation Torque (Recommended)

480 in-lbs

Strength Rating - Ultimate Body

30000 lb

Logistics

Pallet Quantity

90