
Brand: ANDERSON
Catalog ID: HAC213S
High angle clamps are used for standard voltage angle construction with all aluminum, ACSR, or alluminum alloy conductors
Bolt Installation Torque (Recommended)
720 in-lbs
Catalog Number
HAC213S
EU RoHS Indicator
Fitting Type
Socket
Material - Clamp
Aluminum
Material - Hardware
Galvanized Steel
Material - Pin
Stainless Steel
Material - Pin (Cotter)
Stainless Steel
Material - Socket and Clevis
Galvanized Ductile Iron
Material Type
Non-Standard
Product Category
Suspension Clamp
Strength Rating - Ultimate Body
30000 lb
Type
Standard Voltage Suspension Clamps
U-Bolts
5/8 in
UPC
096359351283
Angle - Take-Off Maximum
35 °
Clamping - Maximum
2.13 in
Clamping - Minimum
1.81 in
Clevis Opening
2.25 in
Diameter - Clevis Pin
0.75 in
Height
3.25 in
Length
11.25 in
Weight
7.9 lb
Voltage Application
Standard
Clamping Range
1.81- 2.13
Conductor Compatibility
ACSR-Cardinal-954-54/7;ACSR-Ortolan-1033.5-45/7;ACSR-Curlew-1033.5-54/7;ACSR-Bluejay-1113-45/7;ACSR-Finch-1113-54/19;ACSR-Bunting-1192.5-45/7;ACSR-Grackle-1192.5-54/19;ACSR-Bittern-1272-45/7;ACSR-Pheasant-1272-54/19;ACSR-Dipper-1351.5-45/7;ACSR-Joree-2515-76/19;AAC-Marigold-1113-61;AAC-Hawthorn-1192.5-61;AAC-Narcissus-1272-61;AAC-Columbine-1351.5-61;AAC-Carnation-1431-61;AAC-Lupine-2500-91;ACAR-1109-30/7;ACAR-1172-30/7;ACAR-1172-18/19;ACAR-2493-72/19;ACAR-2493-54/37
EU RoHS Indicator
Bolt Installation Torque (Recommended)
720 in-lbs
Strength Rating - Ultimate Body
30000 lb
Pallet Quantity
160