

Brand: ANDERSON
Catalog ID: HAS85N
The HAS suspension clamp is a saddle type suspension clamp designed for use on standard voltage transmission lines.
Bolt Installation Torque (Recommended)
480 in-lbs
Catalog Number
HAS85N
Fitting Type
None
Material
Aluminum Alloy
Material - Clamp
Aluminum
Material - Hardware
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Material Type
Standard
Plated
N
Plating Type
Unplated
Product Category
Suspension Clamp
Product Family
B0000
Product Type
Standard Voltage
Strength Rating - Ultimate Body
18000 lb
Type
Standard Voltage Suspension Clamps
U-Bolts
1/2 in
UPC
096359315179
UPC 14 Digit GTIN
007818105113433
Angle - Take-Off Maximum
30 °
Clamping - Maximum
0.85 in
Clamping - Minimum
0.4 in
Clevis Opening
0.94 in
Diameter - Clevis Pin
0.625 in
Dimension - Height inch
4.11 in
Dimension - Height mm
0 mm
Dimension - Length Overall inch
7.50 in
Dimension - Thread Size
-
Dimension - Width inch
3.50 in
Height
2.56 in
Length
7.5 in
Weight
2.058 lb
Voltage Application
Standard
Clamping Range
0.4- 0.85
Conductor - ACSR Str Size Range
1/0 AWG-477 kcmil
Conductor - AL Str Size Range
2/0 AWG-550 kcmil
Conductor Compatibility
ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Brahma-203.2-16/19;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18
Certification - CSA Approved
N
Certification - cULus
N
Certification - ETL
N
Certification - UL Recognized
N
Standards - RoHS Compliance Status
UI
UL Listed
No
Bolt Installation Torque (Recommended)
480 in-lbs
Strength Rating - Ultimate Body
18000 lb
Number of Bolt Holes
4
Pallet Quantity
720