HUBBELL POWER SYSTEMS
Image of MS104C Suspension Clamp

Suspension Clamp

Brand: ANDERSON

Catalog ID: MS104C

The MS suspension clamp is a saddle type suspension clamp designed for use on overhead ground wire. They are designed for ground wire application with galvanized steel cable with or without armor rods. Type MS may also be used to suspend copper or Copperweld® cable. Magnetic induction heating will occur.

The MS suspension clamp is a saddle type suspension clamp designed for use on overhead ground wire.

  • Body & Keeper are galvanized ductile iron
  • Ultimate body strength 25,000 lbs
  • Bolt and nut may be substituted for clevis pin by adding suffix "BNK" to catalog number.
  • The clevis bolt and clevis pin are the same diameter.
  • "C" suffix indicates the suspension clamp will contain the clevis eye CA06

General

Bolt Installation Torque (Recommended)

480 in-lbs

Catalog Number

MS104C

EU RoHS Indicator

No

Fitting Type

Clevis

Material - Clamp

Ductile Iron

Material - Hardware

Galvanized Steel

Material - Pin

Stainless Steel

Material - Pin (Cotter)

Stainless Steel

Material - Socket and Clevis

Galvanized Ductile Iron

Material Type

Non-Standard

Product Category

Suspension Clamp

Strength Rating - Ultimate Body

25000 lb

Type

Ground Wire Suspension Clamps

U-Bolts

1/2 in

UPC

096359357049

Dimensions

Angle - Take-Off Maximum

30 °

Clamping - Maximum

1.04 in

Clamping - Minimum

0.5 in

Clevis Opening

1.125 in

Diameter - Clevis Pin

0.625 in

Height

2.75 in

Length

8 in

Weight

7.4 lb

Electrical Ratings

Voltage Application

Ground Wire

Conductor Related

Clamping Range

0.5- 1.04

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Bolt Installation Torque (Recommended)

480 in-lbs

Strength Rating - Ultimate Body

25000 lb

Logistics

Carton Quantity

10