
Brand: ANDERSON
Catalog ID: CFS280N
Bolt Installation Torque (Recommended)
720 in-lbs
Catalog Number
CFS280N
EU RoHS Indicator
No
Fitting Type
None
Material - Clamp
Aluminum
Material - Hardware
Galvanized Steel
Material - Pin
Stainless Steel
Material - Pin (Cotter)
Stainless Steel
Material Type
Non-Standard
Product Category
Suspension Clamp
Strength Rating - Ultimate Body
36000 lb
Type
EHV Suspension Clamps
U-Bolts
5/8 in
UPC
096359298915
Angle - Take-Off Maximum
20 °
Clamping - Maximum
2.8 in
Clamping - Minimum
2.29 in
Clevis Opening
3 in
Diameter - Clevis Pin
0.75 in
Height
5.03 in
Length
14 in
Weight
12.966 lb
Voltage Application
EHV
Clamping Range
2.29- 2.8
Conductor Compatibility
ACSR-Martin-1351.5-54/19;ACSR-Bobolink-1431-45/7;ACSR-Plover-1431-54/19;ACSR-Nuthatch-1510.5-45/7;ACSR-Parrot-1510.5-54/19;ACSR-Lapwing-1590-45/7;ACSR-Falcon-1590-54/19;ACSR-Chukar-1780-84/19;ACSR-Bluebird-2156-84/19;ACSR-Kiwi-2167-72/7;ACSR-Thrasher-2312-76/19;ACSR-Joree-2515-76/19;AAC-Coreopsis-1590-61;AAC-Cowslip-2000-91;AAC-Lupine-2500-91;ACAR-1933-42/19;ACAR-2493-72/19;ACAR-2493-54/37
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
720 in-lbs
Strength Rating - Ultimate Body
36000 lb
Pallet Quantity
96