
Brand: ANDERSON
Catalog ID: CFSHT120N
Designed for use on extra-high voltage transmission lines. Corona and RIV are controlled through the design of the clamp, thus eliminating the need for control rings. Type CFSHT is designed for use on conductors operating at continuous temperatures up to 250° C. Armor rods or line guards required on conductors with continuous temperatures exceeding 200° C. Material: clamp body - high-temperature aluminum alloy, keeper - aluminum alloy, hardware - galvanized steel, socket and clevis - galvanized ductile iron, cotter pin - stainless steel, grommet - neoprene.
Bolt Installation Torque (Recommended)
480 in-lbs
Catalog Number
CFSHT120N
EU RoHS Indicator
No
Fitting Type
None
Material - Clamp
High Temperature Aluminum Alloy
Material - Hardware
Galvanized Steel
Material - Pin
Stainless Steel
Material - Pin (Cotter)
Stainless Steel
Material Type
Non-Standard
Product Category
Suspension Clamp
Strength Rating - Ultimate Body
25000 lb
Type
EHV/Hi-Temp Suspension Clamps
U-Bolts
1/2 in
UPC
096359402527
Angle - Take-Off Maximum
17.5 °
Clamping - Maximum
1.22 in
Clamping - Minimum
0.9 in
Clevis Opening
1.42 in
Diameter - Clevis Pin
0.625 in
Height
2.52 in
Length
9.15 in
Weight
5 lb
Voltage Application
EHV
Clamping Range
0.9- 1.22
Conductor Compatibility
ACSS-Partridge-266.8-26/7;ACSS-Ostrich-300-26/7;ACSS-Linnet-336.4-26/7;ACSS-Oriole-336.4-30/7;ACSS-Brant-397.5-24/7
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
480 in-lbs
Strength Rating - Ultimate Body
25000 lb
Pallet Quantity
216