
Brand: ANDERSON
Catalog ID: CFSHT139N
Bolt Installation Torque (Recommended)
480 in-lbs
Catalog Number
CFSHT139N
EU RoHS Indicator
No
Fitting Type
None
Material - Clamp
High Temperature Aluminum Alloy
Material - Hardware
Galvanized Steel
Material - Pin
Stainless Steel
Material - Pin (Cotter)
Stainless Steel
Material Type
Non-Standard
Product Category
Suspension Clamp
Strength Rating - Ultimate Body
25000 lb
Type
EHV/Hi-Temp Suspension Clamps
U-Bolts
1/2 in
UPC
096359462538
Angle - Take-Off Maximum
17.5 °
Clamping - Maximum
1.39 in
Clamping - Minimum
1.18 in
Clevis Opening
1.625 in
Diameter - Clevis Pin
0.625 in
Height
3 in
Length
9.45 in
Weight
5.6 lb
Voltage Application
EHV
Clamping Range
1.18- 1.39
Conductor Compatibility
ACSS-Brant-397.5-24/7;ACSS-Ibis-397.5-26/7;ACSS-Lark-397.5-30/7;ACSS-Flicker-477-24/7;ACSS-Hawk-477-26/7;ACSS-Hen-477-30/7
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
480 in-lbs
Strength Rating - Ultimate Body
25000 lb
Pallet Quantity
180