HUBBELL POWER SYSTEMS
Image of BRS60N Suspension Clamp

Suspension Clamp

Brand: ANDERSON

Catalog ID: BRS60N

Bronze suspension clamp for use with copper or copperweld cable. Through the use of these clamps hysteresis and eddy current power losses are reduced toa minimum. Liners are not required.

Bronze suspension clamp for use with copper or copperweld cable. Through the use of these clamps hysteresis and eddy current power losses are reduced toa minimum. Liners are not required.

  • Cable clamping range: 0.20-0.60 in. dia.
  • Maximum take-off angle 15 degrees
  • Ultimate body strength 16,000 lbs
  • The BRS suspension clamp is a saddle type suspension clamp designed for use with copper or Copperweld® cable.

General

Bolt Installation Torque (Recommended)

480 in-lbs

Catalog Number

BRS60N

EU RoHS Indicator

No

Fitting Type

None

Material - Clamp

High Tensile Bronze Alloy

Material - Hardware

Galvanized Steel

Material - Pin

Stainless Steel

Material - Pin (Cotter)

Stainless Steel

Material Type

Non-Standard

Product Category

Suspension Clamp

Strength Rating - Ultimate Body

16000 lb

Type

Ground Wire Suspension Clamps

U-Bolts

1/2 in

UPC

096359292418

Dimensions

Angle - Take-Off Maximum

15 °

Clamping - Maximum

0.6 in

Clamping - Minimum

0.2 in

Clevis Opening

0.75 in

Diameter - Clevis Pin

0.625 in

Height

2.25 in

Length

6.5 in

Weight

2.9 lb

Electrical Ratings

Voltage Application

Ground Wire

Conductor Related

Clamping Range

0.2- 0.6

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Bolt Installation Torque (Recommended)

480 in-lbs

Strength Rating - Ultimate Body

16000 lb