HUBBELL POWER SYSTEMS
Image of BRS83S Suspension Clamp
Buy America(n) Qualified

Suspension Clamp

Brand: ANDERSON

Catalog ID: BRS83S

Bronze suspension clamp for use with copper or copperweld cable. Through the use of these clamps hysteresis and eddy current power losses are reduced toa minimum. Liners are not required.

Bronze suspension clamp for use with copper or copperweld cable. Through the use of these clamps hysteresis and eddy current power losses are reduced toa minimum. Liners are not required.

  • Cable clamping range: 0.40-0.83 in. dia.
  • Maximum take-off angle 15 degrees
  • Ultimate body strength 18,000 lbs
  • S-suffix: adds Socket-Eye fitting SA06
  • The BRS suspension clamp is a saddle type suspension clamp designed for use with copper or Copperweld® cable.

General

Bolt Installation Torque (Recommended)

480 in-lbs

Catalog Number

BRS83S

EU RoHS Indicator

No

Fitting Type

Socket

Material - Clamp

High Tensile Bronze Alloy

Material - Hardware

Galvanized Steel

Material - Pin

Stainless Steel

Material - Pin (Cotter)

Stainless Steel

Material - Socket and Clevis

Galvanized Ductile Iron

Material Type

Non-Standard

Product Category

Suspension Clamp

Strength Rating - Ultimate Body

18000 lb

Type

Ground Wire Suspension Clamps

U-Bolts

1/2 in

UPC

096359292494

Dimensions

Angle - Take-Off Maximum

15 °

Clamping - Maximum

0.4 in

Clamping - Minimum

0.83 in

Clevis Opening

0.96875 in

Diameter - Clevis Pin

0.625 in

Height

2.375 in

Length

7.25 in

Weight

4.9 lb

Electrical Ratings

Voltage Application

Ground Wire

Conductor Related

Clamping Range

0.83- 0.4

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

No

Force Related

Bolt Installation Torque (Recommended)

480 in-lbs

Strength Rating - Ultimate Body

18000 lb