HUBBELL POWER SYSTEMS
Image of CFS11810C Suspension Clamp
Image of CFS11810C Suspension Clamp

Suspension Clamp

Brand: ANDERSON

Catalog ID: CFS11810C

Designed for use on extra-high voltage transmission lines. Corona and RIV are controlled through the design of the clamp, thus eliminating the need for control rings. Type CFS is recommended for all aluminum, ACSR or aluminum alloy conductors with straight, tapered or formed armor rods. See Catalog Reference section for maximum conductor temperature guidelines. Material: body and keeper- aluminum alloy, hardware - galvanized steel, socket and clevis - galvanized ductile iron, cotter pin - stainless steel, grommet - neoprene.

Corona and RIV are controlled through the design of the clamp, thus eliminating the need for control rings.

General

Bolt Installation Torque (Recommended)

480 in-lbs

Catalog Number

CFS11810C

Fitting Type

Clevis

Material - Clamp

Aluminum

Material - Hardware

Galvanized Steel

Material - Pin

Stainless Steel

Material - Pin (Cotter)

Stainless Steel

Material - Socket and Clevis

Galvanized Ductile Iron

Material Type

Non-Standard

Product Category

Suspension Clamp

Product Type

EHV

Strength Rating - Ultimate Body

25000 lb

Type

EHV Suspension Clamps

U-Bolts

1/2 in

UPC

096359650607

Dimensions

Angle - Take-Off Maximum

17.5 °

Clamping - Maximum

1.2 in

Clamping - Minimum

1 in

Clevis Opening

1.3125 in

Diameter - Clevis Pin

0.625 in

Height

20.5 in

Length

10 in

Weight

5.7 lb

Electrical Ratings

Voltage Application

EHV

Conductor Related

Clamping Range

1- 1.2

Conductor Compatibility

ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Egret-636-30/19;ACSR-Flamingo-666.6-24/7;ACSR-Gannet-666.6-26/7;ACSR-Stilt-715.5-24/7;ACSR-Starling-715.5-26/7;ACSR-Redwing-715.5-30/19;ACSR-Coot-795-36/1;ACSR-Cuckoo-795-24/7;ACSR-Drake-795-26/7;ACSR-Tern-795-45/7;ACSR-Condor-795-54/7;ACSR-Mallard-795-30/19;ACSR-Ruddy-900-45/7;ACSR-Canary-900-54/7;ACSR-Rail-954-45/7;ACSR-Brahma-203.2-16/19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Arbutus-795-37;AAC-Lilac-795-61;AAC-Cockscomb-900-37;AAC-Snapdragon-900-61;AAC-Magnolia-954-37;AAC-Goldenrod-954-61;AAC-Camellia-1000-61;AAC-Bluebell-1033.5-37;AAC-Larkspur-1033.5-61;ACAR-853.7-30/7;ACAR-1024.5-30/7

Force Related

Bolt Installation Torque (Recommended)

480 in-lbs

Strength Rating - Ultimate Body

25000 lb

Logistics

Pallet Quantity

162