

Brand: ANDERSON
Catalog ID: CFS139105N
Bolt Installation Torque (Recommended)
480 in-lbs
Catalog Number
CFS139105N
Fitting Type
None
Material - Clamp
Aluminum
Material - Hardware
Galvanized Steel
Material - Pin
Stainless Steel
Material - Pin (Cotter)
Stainless Steel
Material Type
Non-Standard
Product Category
Suspension Clamp
Product Type
EHV
Strength Rating - Ultimate Body
25000 lb
Type
EHV Suspension Clamps
U-Bolts
1/2 in
UPC
096359298755
Angle - Take-Off Maximum
17.5 °
Clamping - Maximum
1.39 in
Clamping - Minimum
1.18 in
Clevis Opening
1.53125 in
Diameter - Clevis Pin
0.625 in
Height
2.875 in
Length
10.5 in
Weight
4.7 lb
Voltage Application
EHV
Clamping Range
1.18- 1.39
Conductor Compatibility
ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Cardinal-954-54/7;ACSR-Ortolan-1033.5-45/7;ACSR-Curlew-1033.5-54/7;ACSR-Bluejay-1113-45/7;ACSR-Finch-1113-54/19;ACSR-Bunting-1192.5-45/7;ACSR-Grackle-1192.5-54/19;ACSR-Bittern-1272-45/7;ACSR-Pheasant-1272-54/19;ACSR-Dipper-1351.5-45/7;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Marigold-1113-61;AAC-Hawthorn-1192.5-61;AAC-Narcissus-1272-61;AAC-Columbine-1351.5-61;AAC-Carnation-1431-61;ACAR-1109-30/7;ACAR-1172-30/7;ACAR-1172-18/19
Buy America(n) Qualified
Contact Manufacturer
Bolt Installation Torque (Recommended)
480 in-lbs
Strength Rating - Ultimate Body
25000 lb
Pallet Quantity
180