HUBBELL POWER SYSTEMS
Image of DSRC060801N Suspension Clamp
New

Suspension Clamp

Brand: ANDERSON

Catalog ID: DSRC060801N

Suspension clamp developed to alleviate both static and dynamic stresses for single aluminum conductors

Designed to eliminate the use of armor rods and streamline installation by using less hardware

  • Material: Body-Aluminum, Hardware-Galvanized Steel, Inserts-Silicone Rubber
  • Conductor range 0.312-0.608
  • Operating temperature 125°

General

Catalog Number

DSRC060801N

Type

Standard Voltage Suspension Clamps

Dimensions

Height

3.46 in

Weight

5.889 lb

Width

6.76 in

Logistics

Carton Quantity

10