

Brand: ANDERSON
Catalog ID: CFS252S
Bolt Installation Torque (Recommended)
720 in-lbs
Catalog Number
CFS252S
Fitting Type
Socket
Material - Clamp
Aluminum
Material - Hardware
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Material - Socket and Clevis
Galvanized Ductile Iron
Material Type
Non-Standard
Product Category
Suspension Clamp
Strength Rating - Ultimate Body
30000 lb
Type
EHV Suspension Clamps
U-Bolts
5/8 in
UPC
096359589235
Angle - Take-Off Maximum
20 °
Clamping - Maximum
2.52 in
Clamping - Minimum
2.14 in
Clevis Opening
2.6875 in
Diameter - Clevis Pin
0.625 in
Height
4.5 in
Length
12 in
Weight
8 lb
Voltage Application
EHV
Clamping Range
2.14- 2.52
Bolt Installation Torque (Recommended)
720 in-lbs
Strength Rating - Ultimate Body
30000 lb
Carton Quantity
4
Pallet Quantity
108