HUBBELL POWER SYSTEMS
Image of CFSHT252C Suspension Clamp

Suspension Clamp

Brand: ANDERSON

Catalog ID: CFSHT252C

Designed for use on extra-high voltage transmission lines. Corona and RIV are controlled through the design of the clamp, thus eliminating the need for control rings. Type CFSHT is designed for use on conductors operating at continuous temperatures up to 250° C. Armor rods or line guards required on conductors with continuous temperatures exceeding 200° C. Material: clamp body - high-temperature aluminum alloy, keeper - aluminum alloy, hardware - galvanized steel, socket and clevis - galvanized ductile iron, cotter pin - stainless steel, grommet - neoprene.

Designed for use on extra-high voltage transmission lines. Corona and RIV are controlled through the design of the clamp, thus eliminating the need for control rings. Type CFSHT is designed for use on conductors operating at continuous temperatures up to 250° C. Armor rods or line guards required on conductors with continuous temperatures exceeding 200° C. Material: clamp body - high-temperature aluminum alloy, keeper - aluminum alloy, hardware - galvanized steel, socket and clevis - galvanized ductile iron, cotter pin - stainless steel, grommet - neoprene.

Corona and RIV are controlled through the design of the clamp, thus eliminating the need for control rings.

General

Bolt Installation Torque (Recommended)

480 in-lbs

Catalog Number

CFSHT252C

Fitting Type

Clevis

Material - Clamp

High Temperature Aluminum Alloy

Material - Hardware

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Material - Socket and Clevis

Galvanized Ductile Iron

Product Category

Suspension Clamp

Strength Rating - Ultimate Body

25000 lb

Type

EHV/Hi-Temp Suspension Clamps

U-Bolts

1/2 in

UPC

096359633648

Dimensions

Angle - Take-Off Maximum

20 °

Clamping - Maximum

2.52 in

Clamping - Minimum

2.14 in

Clevis Opening

2.79 in

Diameter - Clevis Pin

0.625 in

Height

4.02 in

Length

12.75 in

Weight

13.3 lb

Conductor Related

Clamping Range

2.14- 2.52

Force Related

Bolt Installation Torque (Recommended)

480 in-lbs

Strength Rating - Ultimate Body

25000 lb

Logistics

Pallet Quantity

72 EA