
Brand: ANDERSON
Catalog ID: CFST288C
Type CFST2 is recommended for AAC, ACSR or AAAC T2 conductors. Maximum conductor temperature 130 C. See Catalog Reference section for maximum conductor temperature guidelines. Designed with double grooves for use on standard or extra-high voltage T2 transmission lines. Corona and RIV are controlled through the design of the clamp, thus eliminating the need for control rings. U-bolts are retained in place by grommets. Material: clamp body - aluminum alloy, hardware - galvanized steel, socket and clevis - galvanized ductile iron, cotter pin - stainless steel, grommet - neoprene.
Bolt Installation Torque (Recommended)
480 in-lbs
Catalog Number
CFST288C
Fitting Type
Clevis
Material - Clamp
Aluminum
Material - Hardware
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Material - Socket and Clevis
Galvanized Ductile Iron
Product Category
Suspension Clamp
Strength Rating - Ultimate Body
20000 lb
Type
EHV/T2 Suspension Clamps
U-Bolts
1/2 in
Angle - Take-Off Maximum
17.5 °
Clamping - Maximum
0.88 in
Clamping - Minimum
0.75 in
Clevis Opening
2 in
Diameter - Clevis Pin
0.625 in
Height
2.5 in
Length
8.44 in
Weight
4.3 lb
Voltage Application
EHV
Clamping Range
0.75- 0.88
Bolt Installation Torque (Recommended)
480 in-lbs
Strength Rating - Ultimate Body
20000 lb