

Brand: ANDERSON
Catalog ID: YAAC125
Bolt Installation Torque (Recommended)
300 in-lbs
Catalog Number
YAAC125
Fitting Type
None
Material - Clamp
Aluminum
Material - Hardware
Galvanized Steel
Product Category
Suspension Clamp
Strength Rating - Ultimate Body
12000 lb
Type
Standard Voltage Suspension Clamps
UPC
096359363491
Angle - Take-Off Maximum
45 °
Clamping - Maximum
1.25 in
Clamping - Minimum
0.5 in
Diameter - Bolt
0.75 in
Height
4.27 in
Length
4.83 in
Weight
2 lb
Voltage Application
Standard
Clamping Range
0.5- 1.25
Bolt Installation Torque (Recommended)
300 in-lbs
Strength Rating - Ultimate Body
12000 lb
Pallet Quantity
360