

Brand: ANDERSON
Catalog ID: HAC147C
High angle clamps are used for standard voltage angle construction with all aluminum, ACSR, or alluminum alloy conductors
Bolt Installation Torque (Recommended)
480 in-lbs
Catalog Number
HAC147C
EU RoHS Indicator
Fitting Type
Clevis
Material - Clamp
Aluminum
Material - Hardware
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Material - Socket and Clevis
Galvanized Ductile Iron
Product Category
Suspension Clamp
Strength Rating - Ultimate Body
25000 lb
Type
Standard Voltage Suspension Clamps
U-Bolts
1/2 in
UPC
096359408963
Angle - Take-Off Maximum
35 °
Clamping - Maximum
1.47 in
Clamping - Minimum
1.25 in
Clevis Opening
1.69 in
Diameter - Clevis Pin
0.625 in
Height
3.25 in
Length
9.75 in
Weight
5.8 lb
Voltage Application
Standard
Clamping Range
1.25- 1.47
EU RoHS Indicator
Bolt Installation Torque (Recommended)
480 in-lbs
Strength Rating - Ultimate Body
25000 lb
Pallet Quantity
162