HUBBELL POWER SYSTEMS
Image of HAC204C Suspension Clamp

Suspension Clamp

Brand: ANDERSON

Catalog ID: HAC204C

For standard voltage angle construction with all aluminum, ACSR, or alluminum alloy conductors. See catalog reference section for maximum conductor temperature guidelines. Recommended for torque on U-Bolts: 1/2" - 480 in-lb; 5/8" - 720 in-lb

High angle clamps are used for standard voltage angle construction with all aluminum, ACSR, or alluminum alloy conductors

  • "Bolt and nut may be substituted for clevis pin by adding suffix "BNK" to catalog number
  • The clevis bolt and clevis pin are the same diameter
  • "C" suffix indicates the suspension clamp will contain the clevis eye CA1613"

General

Bolt Installation Torque (Recommended)

480 in-lbs

Catalog Number

HAC204C

Fitting Type

None

Material - Clamp

Aluminum

Material - Hardware

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Material - Socket and Clevis

Galvanized Ductile Iron

Product Category

Suspension Clamp

Strength Rating - Ultimate Body

25000 lb

Type

Standard Voltage Suspension Clamps

U-Bolts

1/2 in

UPC

096359579717

Dimensions

Angle - Take-Off Maximum

35 °

Clamping - Maximum

2.04 in

Clamping - Minimum

1.73 in

Clevis Opening

2.17 in

Diameter - Clevis Pin

0.75 in

Height

3.5 in

Length

11.25 in

Weight

7.6 lb

Electrical Ratings

Voltage Application

Standard

Conductor Related

Clamping Range

1.73- 2.04

Force Related

Bolt Installation Torque (Recommended)

480 in-lbs

Strength Rating - Ultimate Body

25000 lb